See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

1P1G3157QDBVRQ1


Automotive Catalog Single-Pole, Double-Throw Analog Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.36
10 - 24 $ 0.30
25 - 99 $ 0.29
100 - 249 $ 0.19
250 - 499 $ 0.19
500 - 749 $ 0.18
750 - 999 $ 0.13
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments 1P1G3157QDBVRQ1

The SN74LVC1G3157-Q1 device is a single-pole double-throw (SPDT) analog switch designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3157 device can handle analog and digital signals. The device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00