See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $425.00
 

Adjust your quantity during checkout

2MTR-DYNO-2MTR-DYNO InstaSPIN-FOC Evaluation Module

Kit includes two low voltage synchronous 3-ph sinusoidal back EMF permanent magnet motors, coupling, and aluminum frame mount for the intention to run one motor under test with the other acting as an active load. Primarily to be used for InstaSPIN-FOCInstaSPIN-MOTION , and DesignDRIVE evaluation.

The motors are also sold individually as LVSERVOMTR.

Learn more about C2000 Motor Control or find other C2000 Tools

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00