3220UFP-DGLEVM HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module angled board image

3220UFP-DGLEVM

HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

Pricing

Qty Price
+

Features for the 3220UFP-DGLEVM

  • Plug and play design
  • The EVM operates off of the 5V VBUS from the USB-C connection
  • The Type-A receptacle can be used to connect to a USB legacy device.  A USB Type-C™ device can be connected to the USB Type-C receptacle provided on the EVM.
  • A USB Type-C device can be connected to the USB Type-C receptacle provided on the EVM
  • USB3 TX and RX signals are multiplexed through HD3SS3220 to support both connection orientations on the USB Type-C port.

Description for the 3220UFP-DGLEVM

The HD3SS3220 UFP Dongle EVM is designed to evaluate HD3SS3220 devices for UFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.

Pricing

Qty Price
+