See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

5-6KINTERFACE-5-6K Interface Evaluation Module

The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 and two position screw terminals J6, J8, J9, and J11 provide access to a common power bus routed to all sites

The 5-6K Interface board is intended to provide Data Converter customers with the greatest amount of flexibility for the evaluation of Data Acquisition Products from Texas Instruments. The Interface Board maintains a compatible interface with the TMS320 Series of Digital Signal Processors (DSP) according to the guidelines set forth in the TMS320 Cross-platform Daughtercard Specification (SPRA711)

The EVM is a Circuit board which allows the designer to mate the board with TI DSKs and at the same time mating with several TI codecs.

Standard shipping available within 5 business days. Rush delivery available at an additional charge.

EVMs are not qualified for NAFTA exemption.

Input/output cables and power supplies are not included.

Related Products

TMDSDSK5416 - TI store picture

TMDSDSK5416-TMS320C5416 DSP Starter Kit (DSK)
Product Number:  TMDSDSK5416

TMDSDSK6713 - TI store picture

TMDSDSK6713-TMS320C6713 DSP Starter Kit (DSK)
Product Number:  TMDSDSK6713

TMDSEZD2812 - TI store picture

TMDSEZD2812-TMS320F2812 eZdsp Start Kit (DSK)
Product Number:  TMDSEZD2812

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00