See datasheet for actual packaging/pinout drawings


SOT-23 Amplifier Universal Evaluation PCB (unpopulated)

TI Store Price:

Unit price: $5.00

Adjust your quantity during checkout

Texas Instruments 551012875-001/NOPB

TI's offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SOT-23 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be chosen from any of the following three popular sizes: 1206, 0805, and, 0603. The op amp can then be tested under the conditions of your choice.

The 551012875-001 Evaluation Board allows quick and easy evaluation of the part. You need only supply an analog input signal and a power supply to the evaluation board.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00