See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

AAW | 1517

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

66AK2H06BAAWA2


Multicore DSP+ARM KeyStone II System-on-Chip (SoC)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 473.17
10 - 24 $ 449.17
25 - 99 $ 442.31
100 - 249 $ 432.02
250 - 499 $ 421.74
500 - 749 $ 411.45
750 - 999 $ 404.59
1000 - 9999 $ 389.63

Adjust your quantity during checkout

Texas Instruments 66AK2H06BAAWA2

The 66AK2Hxx platform combines the quad ARM Cortex-A15 processor with up to eight TMS320C66x high-performance DSPs using the KeyStone II architecture. The 66AK2H14/12/06 device provides up to 5.6 GHz of ARM and 9.6 GHz of DSP processing coupled with security, packet processing, and Ethernet switching at lower power than multichip solutions. The 66AK2H14/12/06 device is optimal for embedded infrastructure applications like cloud computing, media processing, high-performance computing, transcoding, security, gaming, analytics, and virtual desktop.

The C66x core combines fixed-point and floating-point computational capability in the processor without sacrificing speed, size, or power consumption. The raw computational performance is 38.4 GMACS/core and 19.2 Gflops/core (@ 1.2 GHz operating frequency). The C66x is also 100% backward compatible with software for C64x+ devices. The C66x core incorporates 90 new instructions targeted for floating point (FPi) and vector math oriented (VPi) processing.

The 66AK2H14/12/06 device has a complete set of development tools that includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00