See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.50
10 - 24 $ 2.24
25 - 99 $ 2.09
100 - 249 $ 1.82
250 - 499 $ 1.68
500 - 749 $ 1.41
750 - 999 $ 1.15
1000 - 9999 $ 1.06
  View datasheet for 74AC11008D View product folder for 74AC11008D

Adjust your quantity during checkout

74AC11008D-Quadruple 2-Input Positive-AND Gates

This device contains four independent 2-input AND gates. It performs the Boolean function

or in positive logic.

The 74AC11008 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00