See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

74AC11032N


Quadruple 2-Input Positive-OR Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.00
25 - 99 $ 1.86
100 - 249 $ 1.62
250 - 499 $ 1.49
500 - 749 $ 1.25
750 - 999 $ 1.03
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments 74AC11032N

This device contains four independent 2-input OR gates. It performs the Boolean function

Y= A + B or in positive logic.

The 74AC11032 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00