See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.43
10 - 24 $ 2.17
25 - 99 $ 2.02
100 - 249 $ 1.76
250 - 499 $ 1.62
500 - 749 $ 1.36
750 - 999 $ 1.12
1000 - 9999 $ 1.03
  View datasheet for 74AC16245DL View product folder for 74AC16245DL

Adjust your quantity during checkout

74AC16245DL-16-Bit Bus Transceivers With 3-State Outputs

The 'AC16245 are 16-bit bus transceivers organized as dual-octal noninverting 3-state transceivers designed for asynchronous two-way communication between data buses. The control function implementation minimizes external timing requirements

These devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction control (DIR) input. The output-enable input (OE\) can be used to disable the devices so that the buses are effectively isolated.

The 74AC16245 is packaged in TI's shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.

The 54AC16245 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74AC16245 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00