See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.09
10 - 24 $ 1.87
25 - 99 $ 1.74
100 - 249 $ 1.51
250 - 499 $ 1.40
500 - 749 $ 1.17
750 - 999 $ 0.96
1000 - 9999 $ 0.88
  View datasheet for 74ACT11000DR View product folder for 74ACT11000DR

Adjust your quantity during checkout

74ACT11000DR-Quadruple 2-Input Positive-NAND Gates

These devices contain four independent 2-input NAND gates. They perform the Boolean functions Y = (A \x95 B)\ or Y = A\ + B\ in positive logic.

The 54ACT11000 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT11000 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00