See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.30
10 - 24 $ 2.06
25 - 99 $ 1.91
100 - 249 $ 1.67
250 - 499 $ 1.54
500 - 749 $ 1.29
750 - 999 $ 1.06
1000 - 9999 $ 0.97
  View datasheet for 74ACT11008N View product folder for 74ACT11008N

Adjust your quantity during checkout

74ACT11008N-Quadruple 2-Input Positive-AND Gates

The 74ACT11008 contains four independent 2-input AND gates. It performs the Boolean function Y = A\x95B or
in positive logic.

The 74ACT11008 is characterized for operation from -40°C to 85°C.

 



View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00