See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.09
10 - 24 $ 1.87
25 - 99 $ 1.74
100 - 249 $ 1.51
250 - 499 $ 1.40
500 - 749 $ 1.17
750 - 999 $ 0.96
1000 - 9999 $ 0.88
  View datasheet for 74ACT11030DR View product folder for 74ACT11030DR

Adjust your quantity during checkout

74ACT11030DR-8-Input Positive-NAND Gates

These devices contain a single 8-input NAND gate and perform the following Boolean functions in positive logic:

  • or
    + D\ + E\ + F\ + G\ + H\

The 54ACT11030 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT11030 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00