See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ACT11257DWR


Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.88
10 - 24 $ 2.59
25 - 99 $ 2.44
100 - 249 $ 2.12
250 - 499 $ 1.98
500 - 749 $ 1.71
750 - 999 $ 1.46
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments 74ACT11257DWR

The 74ACT11257 is designed to multiplex signals from 4-bit data sources to four output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable input is at a high logic level.

The 74ACT11257 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00