See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ACT16244DLR


16-Bit Buffers/Line Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.94
10 - 24 $ 1.67
25 - 99 $ 1.64
100 - 249 $ 1.34
250 - 499 $ 1.32
500 - 749 $ 1.10
750 - 999 $ 0.91
1000 - 9999 $ 0.75

Adjust your quantity during checkout

Texas Instruments 74ACT16244DLR

The SN54ACT16244 and 74ACT16244 are 16-bit buffers/line drivers designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. They can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. The devices provide true outputs and symmetrical (active-low) output-enable inputs.

The 74ACT16244 is packaged in TI's shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.

The SN54ACT16244 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16244 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00