See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ACT16543DLR


16-Bit Registered Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.38
10 - 24 $ 2.04
25 - 99 $ 2.01
100 - 249 $ 1.64
250 - 499 $ 1.61
500 - 749 $ 1.35
750 - 999 $ 1.12
1000 - 9999 $ 0.93

Adjust your quantity during checkout

Texas Instruments 74ACT16543DLR

The 'ACT16543 are 16-bit registered transceivers that contain two sets of D-type latches for temporary storage of data flowing in either direction. The 'ACT16543 can be used as two 8-bit transceivers or one 16-bit transceiver. Separate latch enable ( or ) and output-enable ( or ) inputs are provided for each register to permit independent control in either direction of data flow.

The A-to-B enable () and inputs must be low to enter data from A or to output data to B. Having CEAB\ low and LEAB\ low makes the A-to-B latches transparent; a subsequent low-to-high transition at puts the A latches in the storage mode. Data flow from B to A is similar, but requires using the , , and inputs.

The 74ACT16543 is packaged in TI's shrink small-outline package, which provides twice the functionality of standard small-outline packages in the same printed-circuit-board area.

The 54ACT16543 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16543 is characterized for operation from -40°C to 85°C.

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00