See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ACT16823DLR


18-Bit Bus-Interface Flip-Flops with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.77
10 - 24 $ 8.81
25 - 99 $ 8.09
100 - 249 $ 7.26
250 - 499 $ 6.70
500 - 749 $ 5.90
750 - 999 $ 5.22
1000 - 9999 $ 4.53

Adjust your quantity during checkout

Texas Instruments 74ACT16823DLR

These 18-bit flip-flops feature 3-state outputs designed specifically for driving highly-capacitive or relatively low-impedance loads. They are particularly suitable for implementing wider buffer registers, I/O ports, parity bus interfacing, and working registers.

The 'ACT16823 can be used as two 9-bit flip-flops or one 18-bit flip-flop. With the clock-enable () input low, the D-type flip-flops enter data on the low-to-high transitions of the clock. Taking high disables the clock buffer, thus latching the outputs. Taking the clear () input low causes the Q outputs to go low independently of the clock.

A buffered output-enable () input can be used to place the outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly.

does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The 74ACT16823 is packaged in theTI shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.

The 54ACT16823 is characterized for operation over the full military temperature range of 55°C to 125°C. The 74ACT16823 is characterized for operation from -40°C to 85°C

 

 

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00