See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.53
10 - 24 $ 2.28
25 - 99 $ 2.12
100 - 249 $ 1.86
250 - 499 $ 1.74
500 - 749 $ 1.48
750 - 999 $ 1.25
1000 - 9999 $ 1.19
  View datasheet for 74AHC1G126MDCKTEP View product folder for 74AHC1G126MDCKTEP

Adjust your quantity during checkout

74AHC1G126MDCKTEP-Single Bus Buffer Gate With 3-State Output, SN74AHC1G126-EP

The SN74AHC1G126 is a single bus buffer gate and line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00