See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZRD | 54

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ALVC164245ZRDR


16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.35
10 - 24 $ 2.88
25 - 99 $ 2.84
100 - 249 $ 2.31
250 - 499 $ 2.27
500 - 749 $ 1.91
750 - 999 $ 1.57
1000 - 9999 $ 1.31

Adjust your quantity during checkout

Texas Instruments 74ALVC164245ZRDR

This 16-bit (dual-octal) noninverting bus transceiver contains two separate supply rails. B port has VCCB, which is set to operate at 3.3 V and 5 V. A port has VCCA, which is set to operate at 2.5 V and 3.3 V. This allows for translation from a 2.5-V to a 3.3-V environment, and vice versa, or from a 3.3-V to a 5-V environment, and vice versa.

The SN74ALVC164245 is designed for asynchronous communication between data buses. The control circuitry (1DIR, 2DIR, 1OE, and 2OE) is powered by VCCA.

To ensure the high-impedance state during power up or power down, the output-enable (OE) input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00