See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZKE | 96

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ALVCH32244ZKER


32-Bit Buffer/Driver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.83
10 - 24 $ 5.26
25 - 99 $ 4.83
100 - 249 $ 4.33
250 - 499 $ 4.00
500 - 749 $ 3.52
750 - 999 $ 3.12
1000 - 9999 $ 2.71

Adjust your quantity during checkout

Texas Instruments 74ALVCH32244ZKER

This 32-bit buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH32244 is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as eight 4-bit buffers, four 8-bit buffers, two 16-bit buffers, or one 32-bit buffer. It provides true outputs and symmetrical active-low output-enable (OE)\ inputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00