See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZKE | 96

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

74ALVTH32244ZKER


2.5-V/3.3-V 32-Bit Buffers/Drivers With 3-State outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.29
10 - 24 $ 2.96
25 - 99 $ 2.78
100 - 249 $ 2.42
250 - 499 $ 2.26
500 - 749 $ 1.95
750 - 999 $ 1.67
1000 - 9999 $ 1.41

Adjust your quantity during checkout

Texas Instruments 74ALVTH32244ZKER

The 'ALVTH32244 devices are 32-bit buffers/line drivers designed for 2.5-V or 3.3-V VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. These devices can be used as eight 4-bit buffers, four 8-bit buffers, two 16-bit buffers, or one 32-bit buffer. These devices provide true outputs and symmetrical active-low output-enable (OE\) inputs.

When VCC is between 0 and 1.2-V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.2-V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN54ALVTH32244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALVTH32244 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00