See datasheet for actual packaging/pinout drawings


Package | PIN:

ZKE | 96


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

TI Store Price:

1 - 9 $ 6.60
10 - 24 $ 5.95
25 - 99 $ 5.47
100 - 249 $ 4.90
250 - 499 $ 4.52
500 - 749 $ 3.98
750 - 999 $ 3.53
1000 - 9999 $ 3.06

Adjust your quantity during checkout

Texas Instruments 74AVCBH324245ZKER

This 32-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.4 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.4 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVCBH324245 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the outputs, so the buses are effectively isolated.

The SN74AVCBH324245 is designed so that the control pins (1DIR, 2DIR, 1OE\, and 2OE\) are supplied by VCCB.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCCB through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. If either VCC input is at GND, both ports are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00