See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.17
10 - 24 $ 1.04
25 - 99 $ 0.96
100 - 249 $ 0.82
250 - 499 $ 0.76
500 - 749 $ 0.62
750 - 999 $ 0.50
1000 - 9999 $ 0.44
  View datasheet for 74LVC1G3208MDBVTEP View product folder for 74LVC1G3208MDBVTEP

Adjust your quantity during checkout

74LVC1G3208MDBVTEP-Enhanced Product Single 3-Input Positive OR-AND Gate

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3208 is a single 3-input positive OR-AND gate. It performs the Boolean function Y = (A + B) • C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G3208 offers two more functions. When C is tied to VCC, this device performs as a 2-input OR gate (Y = A + B). When A is tied to GND, the device works as a 2-input AND gate (Y = B ⋅ C). This device also works as a 2-input AND gate when B is tied to GND (Y = A • C).

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00