See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NFH | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

ADC0804LCN/NOPB


8-Bit µP Compatible A/D Converters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.76
10 - 24 $ 3.36
25 - 99 $ 3.02
100 - 249 $ 2.75
250 - 499 $ 2.49
500 - 749 $ 2.12
750 - 999 $ 1.81
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments ADC0804LCN/NOPB

The ADC0801, ADC0802, ADC0803, ADC0804, and ADC0805 devices are CMOS 8-bit successive approximation converters (ADC) that use a differential potentiometric ladder – similar to the 256R products. These converters are designed to allow operation with the NSC800 and INS8080A derivative control bus with Tri-state output latches directly driving the data bus. These ADCs appear like memory locations or I/O ports to the microprocessor and no interfacing logic is needed.

Differential analog voltage inputs allow increasing the common-mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00