See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

ADC08060EVM-ADC08060 8-Bit 60MSPS 1.3mW/MSPS ADC With Internal Sample and Hold Evaluation Module

The ADC08060 evaluation module (EVM) is designed to evaluate the high-speed
CMOS-interface ADC08060. The ADC08060EVM provides simple and minimal external components to minimize system cost and power consumption.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00