See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADC0809CCN/NOPB


8-bit Microprocessor Compatible A/D Converters With 8-Channel Multiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.73
10 - 24 $ 4.25
25 - 99 $ 4.00
100 - 249 $ 3.48
250 - 499 $ 3.25
500 - 749 $ 2.80
750 - 999 $ 2.39
1000 - 9999 $ 2.03

Adjust your quantity during checkout

Texas Instruments ADC0809CCN/NOPB

The ADC0808, ADC0809 data acquisition component is a monolithic CMOS device with an 8-bit analog-to-digital converter, 8-channel multiplexer and microprocessor compatible control logic. The 8-bit A/D converter uses successive approximation as the conversion technique. The converter features a high impedance chopper stabilized comparator, a 256R voltage divider with analog switch tree and a successive approximation register. The 8-channel multiplexer can directly access any of 8-single-ended analog signals.

The device eliminates the need for external zero and full-scale adjustments. Easy interfacing to microprocessors is provided by the latched and decoded multiplexer address inputs and latched TTL TRI-STATE outputs.

The design of the ADC0808, ADC0809 has been optimized by incorporating the most desirable aspects of several A/D conversion techniques. The ADC0808, ADC0809 offers high speed, high accuracy, minimal temperature dependence, excellent long-term accuracy and repeatability, and consumes minimal power. These features make this device ideally suited to applications from process and machine control to consumer and automotive applications. For 16-channel multiplexer with common output (sample/hold port) see ADC0816 data sheet. (See AN-247 (Literature Number SNOA595) for more information.)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00