ADC08200EVM ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module angled board image

ADC08200EVM

ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module

Pricing

Qty Price
+

Features for the ADC08200EVM

  • ADC08200 low-cost high-speed analog-to-digital converter (ADC)
  • TPS7A47 user-programmable, radio-frequency (RF), low-dropout (LDO) voltage regulator
  • CDCV304 high-performance low-skew clock buffer
  • LM8272 high-output current, unlimited capacitive load operational amplifier
  • SN74AVC16244 dynamic output control, low-noise, 16-bit output buffer
  • Option for providing separate clocks to ADC and FPGA

Description for the ADC08200EVM

The ADC08200 evaluation module (EVM) is designed to evaluate the high-speed
CMOS-interface ADC08200. The ADC08200EVM provides simple and minimal external components to minimize system cost and power consumption.

Pricing

Qty Price
+