See datasheet for actual packaging/pinout drawings

Package | PIN:

FN | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.95
10 - 24 $ 6.26
25 - 99 $ 5.84
100 - 249 $ 5.24
250 - 499 $ 4.89
500 - 749 $ 4.26
750 - 999 $ 3.68
1000 - 9999 $ 3.61
  View datasheet for ADC0848CCV/NOPB View product folder for ADC0848CCV/NOPB

Adjust your quantity during checkout

ADC0848CCV/NOPB-8-Bit Microprocessor Compatible A/D Converter with Multiplexer Option

The ADC0844 and ADC0848 are CMOS 8-bit successive approximation A/D converters with versatile analog input multiplexers. The 4-channel or 8-channel multiplexers can be software configured for single-ended, differential or pseudo-differential modes of operation.

The differential mode provides low frequency input common mode rejection and allows offsetting the analog range of the converter. In addition, the A/D's reference can be adjusted enabling the conversion of reduced analog ranges with 8-bit resolution.

The A/Ds are designed to operate from the control bus of a wide variety of microprocessors. TRI-STATE output latches that directly drive the data bus permit the A/Ds to be configured as memory locations or I/O devices to the microprocessor with no interface logic necessary.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00