See datasheet for actual packaging/pinout drawings


4 Channel, 500 KSPS, 8-Bit A D Converter

TI Store Price:

Unit price: $127.26

Texas Instruments ADC084S051EVAL

The ADC084S051 is a 2.2 mW, CMOS 8-bit, 500 KSPS Analog-to-Digital converter offered in a 10-lead SOT-23 package.

This ADC Design Kit, consisting of one ADC084S051 evaluation board and WaveVision4 hardware, is designed to ease the evaluation and design-in of the ADC084S051 Analog-to-Digital Converter. This evaluation board allows the designer to evaluate product performance in a choice of two ways: in standalone mode with a logic analyzer and appropriate software (including TI's WaveVision software), or with a personal computer and WaveVision4 hardware and software.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00