See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.02
10 - 24 $ 1.81
25 - 99 $ 1.68
100 - 249 $ 1.46
250 - 499 $ 1.35
500 - 749 $ 1.13
750 - 999 $ 0.93
1000 - 9999 $ 0.85
  View datasheet for ADC08831IMX/NOPB View product folder for ADC08831IMX/NOPB

Adjust your quantity during checkout

ADC08831IMX/NOPB-8-Bit Serial I/O CMOS A/D Converters with Multiplexer and Sample/Hold Function

The ADC08831/ADC08832 are 8-bit successive approximation Analog to Digital converters with 3-wire serial interfaces and a configurable input multiplexer for 2 channels. The serial I/O will interface to COPSfamily of micro-controllers, PLD's, microprocessors, DSP's, or shift registers. The serial I/O is configured to comply with the MICROWIRE serial data exchange standard.

To minimize total power consumption, the ADC08831/ADC08832 automatically go into low power mode whenever they are not performing conversions.

A track/hold function allows the analog voltage at the positive input to vary during the actual A/D conversion.

The analog inputs can be configured to operate in various combinations of single-ended, differential, or pseudo-differential modes. The voltage reference input can be adjusted to allow encoding of small analog voltage spans to the full 8-bits of resolution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00