See datasheet for actual packaging/pinout drawings


Package | PIN:

PFB | 48


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


8-Bit, 200-MSPS, Analog-to-Digital Converter (ADC) with 1K Buffer

TI Store Price:

1 - 9 $ 25.85
10 - 24 $ 24.68
25 - 99 $ 23.23
100 - 249 $ 21.34
250 - 499 $ 20.91
500 - 749 $ 19.89
750 - 999 $ 18.44

Adjust your quantity during checkout

Texas Instruments ADC08B200CIVS/NOPB

The ADC08B200 is a high speed analog-to-digital converter (ADC) with an integrated capture buffer. The 8-bit, 200 MSPS A/D core is based upon the proven ADC08200 with integrated track-and-hold and is optimized for low power consumption. This device contains a selectable size capture buffer of up to 1,024 bytes that allows fast capture of an input signal with a slower readout rate. An on-chip clock PLL circuit provides the option of on-chip clock rate multiplication to provide the high speed sampling clock.

The ADC08B200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08B200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 2.7V to 3.3V logic. The digital inputs and outputs are low voltage TTL/CMOS compatible and the output data format is straight binary.

The ADC08B200Q runs on an Automotive Grade Flow and is AEC-Q100 Grade 2 Qualified.

The ADC08B200 is offered in a 48-pin plastic package (TQFP) and is specified over the extended industrial temperature range of −40°C to +105°C. An evaluation board is available to assist in the easy evaluation of the ADC08B200.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00