See datasheet for actual packaging/pinout drawings

Package | PIN:

PGE | 144

Temp:

S (-40 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 64.69
10 - 24 $ 60.48
25 - 99 $ 58.57
100 - 249 $ 52.06
250 - 499 $ 51.68
500 - 749 $ 48.62
750 - 999 $ 43.64
  View datasheet for ADC08DL502CIVV/NOPB View product folder for ADC08DL502CIVV/NOPB

Adjust your quantity during checkout

ADC08DL502CIVV/NOPB-Dual-Channel, 8-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

The ADC08DL502 is a dual, low power, high performance, CMOS analog-to-digital converter. The ADC08DL502 digitizes signals to 8 bits of resolution at sample rates up to 500 MSPS. Consuming a typical 1.2 Watts in demultiplex mode at 500 MSPS from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the calibration schemes enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.5 Effective Number of Bits (ENOB) with a 125 MHz input signal and a 500 MHz sample rate while providing a 10−18 Code Error Rate (C.E.R.)

The converter typically consumes 3.3 mW in the Power Down Mode and is available in a lead-free 144-lead LQFP and operates over the modified Industrial (-40°C ≤ TA ≤ +70°C) temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00