See datasheet for actual packaging/pinout drawings

ADC10080EVAL


10-Bit, 80 MSPS, 3V, 78.6 mW A D Converter

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments ADC10080EVAL

The ADC10080 is a 10-Bit, 80 MSPS, 78.6 mW Analog-to-Digital Converter which is offered in 28-pin TSSOP and is designed to operate over the industrial temperature range of -40°C to +85°C.

This evaluation board is designed to ease the evaluation and design-in of Texas Instruments' ADC10080 80MSPS Analog-to-Digital Converter. The board and can be used in either of two modes. In the Manal or Stand alone mode the board can be used with suitable test equipment to evaluate the ADC10080's performance. In the Computer or Automatic mode, evaluation is simplified by connecting the board to the Wavevision Digital Interface Board (order number WAVEVISION BRD 4.0 or later), which in turn is connected to a personal computer through a serial communication port, and using Texas Instruments' Wavevision software.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00