See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADC104S101CIMM/NOPB


4 Channel 500 ksps to 1 Msps, 10-Bit A/D Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.03
10 - 24 $ 3.63
25 - 99 $ 3.38
100 - 249 $ 2.96
250 - 499 $ 2.78
500 - 749 $ 2.36
750 - 999 $ 1.99
1000 - 9999 $ 1.90

Adjust your quantity during checkout

Texas Instruments ADC104S101CIMM/NOPB

The ADC104S101 is a low-power, four-channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC104S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to four input signals at inputs IN1 through IN4.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC104S101 operates with a single supply, that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 3.9 mW and 11.4 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3.6V supply, or 0.47 µW using a +5.5V supply.

The ADC104S101 is packaged in a 10-lead VSSOP package. Operation over the industrial temperature range of −40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00