See datasheet for actual packaging/pinout drawings

ADC1175-50EVM


ADC1175-50 8-Bit 50MSPS Analog-to-Digital Converter (ADC) Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments ADC1175-50EVM

The ADC1175-50 evaluation module (EVM) is used to evaluate the ADC1175-50 8-bit, 50-MSPS analog-to-digital converter (ADC). The EVM has a single-ended, DC-coupled analog input to accommodate the ADC1175-50 full-scale sampling range. The ADC1175-50EVM is designed to connect directly to a variety of data-capture tools from TI, including the TSW1400EVM and TSW1405EVM.

Additional support is provided through the High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool. Also available is the ADC1175-50EVM design package that includes schematics, Gerbers, and a bill of material (BOM).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00