See datasheet for actual packaging/pinout drawings

Package | PIN:

PGB | 44

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.70
10 - 24 $ 10.88
25 - 99 $ 10.50
100 - 249 $ 9.17
250 - 499 $ 8.73
500 - 749 $ 8.03
750 - 999 $ 7.15
1000 - 9999 $ 7.15
  View datasheet for ADC12048CIVF/NOPB View product folder for ADC12048CIVF/NOPB

Adjust your quantity during checkout

ADC12048CIVF/NOPB-12-Bit Plus Sign 216 kHz 8 Channel Sampling Analog to Digital Converter

Operating from a single 5V power supply, the ADC12048 is a 12 bit + sign, parallel I/O, self-calibrating, sampling analog-to-digital converter (ADC) with an eight input fully differential analog multiplexer. The maximum sampling rate is 216 kHz. On request, the ADC goes through a self-calibration process that adjusts linearity, zero and full-scale errors.

The ADC12048's 8-channel multiplexer is software programmable to operate in a variety of combinations of single-ended, differential, or pseudo-differential modes. The fully differential MUX and the 12-bit + sign ADC allows for the difference between two signals to be digitized.

The ADC12048 can be configured to work with many popular microprocessors/microcontrollers and DSPs including Tl's HPC family, Intel386 and 8051, TMS320C25, Motorola MC68HC11/16, Hitachi 64180 and Analog Devices ADSP21xx.

For complementary voltage references see the LM4040, LM4041 or LM9140.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00