See datasheet for actual packaging/pinout drawings

Package | PIN:

NEY | 32

Temp:

S (-20 to 75)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.83
10 - 24 $ 9.14
25 - 99 $ 8.82
100 - 249 $ 7.70
250 - 499 $ 7.33
500 - 749 $ 6.75
750 - 999 $ 6.06
  View datasheet for ADC12081CIVT/NOPB View product folder for ADC12081CIVT/NOPB

Adjust your quantity during checkout

ADC12081CIVT/NOPB-12-Bit, 5 MHz Self-Calibrating, Pipelined A/D Converter with Internal Sample & Hold

The ADC12081 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 5 megasamples per second (MSPS). The ADC12081 utilizes an innovative pipeline architecture to minimize die size and power consumption. The ADC12081 uses self-calibration and error correction to maintain accuracy and performance over temperature.

The ADC12081 converter operates on a 5V power supply and can digitize analog input signals in the range of 0 to 2V. A single convert clock controls the conversion operation. All digital I/O is TTL compatible.

The ADC12081 is designed to minimize external components necessary for the analog input interface. An internal sample-and-hold circuit samples the analog input and an internal amplifier buffers the reference voltage input.

The ADC12081 is available in the 32-lead LQFP package and is designed to operate over the extended commercial temperature range of -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00