See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Self-Calibrating 12-Bit Plus Sign Serial I/O A/D Converter with MUX and Sample/Hold

TI Store Price:

1 - 9 $ 8.91
10 - 24 $ 8.03
25 - 99 $ 7.38
100 - 249 $ 6.62
250 - 499 $ 6.11
500 - 749 $ 5.38
750 - 999 $ 4.76
1000 - 9999 $ 4.13

Adjust your quantity during checkout

Texas Instruments ADC12130CIWM/NOPB

NOTE: Some device/package combinations are obsolete and are described and shown here for reference only. See our web site for product availability.

The ADC12130, ADC12132 and ADC12138 are 12-bit plus sign successive approximation Analog-to-Digital converters with serial I/O and configurable input multiplexer. The ADC12132 and ADC12138 have a 2 and an 8 channel multiplexer, respectively. The differential multiplexer outputs and ADC inputs are available on the MUXOUT1, MUXOUT2, A/DIN1 and A/DIN2 pins. The ADC12130 has a two channel multiplexer with the multiplexer outputs and ADC inputs internally connected. The ADC12130 family is tested and specified with a 5 MHz clock. On request, these ADCs go through a self calibration process that adjusts linearity, zero and full-scale errors to typically less than ±1 LSB each.

The analog inputs can be configured to operate in various combinations of single-ended, differential, or pseudo-differential modes. A fully differential unipolar analog input range (0V to +5V) can be accommodated with a single +5V supply. In the differential modes, valid outputs are obtained even when the negative inputs are greater than the positive because of the 12-bit plus sign output data format.

The serial I/O is configured to comply with NSC MICROWIRE. For voltage references, see the LM4040, LM4050 or LM4041.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00