See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ADC121S101EVM-12-bit 1 Channel SAR Analog to Digital Converter Evaluation Module

The ADCS121S101EVM is a demonstration kit for the ADC121S101, a 12-bit, 1-channel, 1MSPS, Serial Interface SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC121S101 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The board contains an external analog temperature sensor, LMT84, that allows users to quickly evaluate the ADC, and the GUI will display the temperature reading in code, voltage, or Celsius.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.

NOTE: The ADC121S101EVM can be used to evaluate the following devices: ADC081S021, ADC081S051, ADC081S101, ADC101S021, ADC101S051, ADC101S101, ADC121S021, ADC121S051

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00