See datasheet for actual packaging/pinout drawings


12-bit 8 Channel SAR Analog to Digital Converter Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments ADC128S102EVM

The ADCS128S102EVM is a demonstration kit for the ADC128S102, a 12-bit, 8-channel, 1MSPS, Serial Interface SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC128S102 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The board contains an external analog temperature sensor, LMT84, that allows users to quickly evaluate the ADC, and the GUI will display the temperature reading in code, voltage, or Celsius.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board. 

Note: The ADC128S102EVM can be used to evaluate the following devices: ADC088S022, ADC088S052, ADC088S102, ADC108S022, ADC108S052, ADC108S102, ADC128S022, ADC128S052

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00