See datasheet for actual packaging/pinout drawings

ADC12C105EB/NOPB


ADC12C105 Evaluation Board

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments ADC12C105EB/NOPB

The ADC12C105EB Design Kit (consisting of the ADC12C105 Evaluation Board and this Users Guide) are designed to ease evaluation and design-in of the Texas Instrument ADC12C105 12-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps. The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC12C105's performance. In the Computer Mode this evaluation board is used with TI's WaveVision4 board to capture data and WaveVision software to analyze that data.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00