See datasheet for actual packaging/pinout drawings

Package | PIN:

NXA | 292

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 844.91
10 - 24 $ 797.97
25 - 99 $ 777.85
100 - 999 $ 762.00
  View datasheet for ADC12D1000CIUT/NOPB View product folder for ADC12D1000CIUT/NOPB

Adjust your quantity during checkout

ADC12D1000CIUT/NOPB-12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC)

The 12-bit, 2.0/3.2 GSPS ADC12D1x00 device is the latest advance in TI’s Ultra High-Speed ADC family and builds upon the features, architecture, and functionality of the 10-bit GHz family of ADCs.

The ADC12D1x00 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common-mode voltage.

The ADC12D1x00 is packaged in a leaded or lead-free 292-pin thermally enhanced BGA package over the rated industrial temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00