See datasheet for actual packaging/pinout drawings

Package | PIN:

NXA | 292

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1977.86
10 - 24 $ 1944.05
25 - 99 $ 1927.15
100 - 999 $ 1921.01
  View datasheet for ADC12D1800CIUT/NOPB View product folder for ADC12D1800CIUT/NOPB

Adjust your quantity during checkout

ADC12D1800CIUT/NOPB-12-Bit, Dual 1.8-GSPS or Single 3.6-GSPS Analog-to-Digital Converter (ADC)

The 12-bit, 3.6 GSPS ADC12D1800 is the latest advance in TI’s Ultra-High-Speed ADC family and builds upon the features, architecture and functionality of the 10-bit GHz family of ADCs.

The ADC12D1800 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage.

The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

To achieve full rated performance for fCLK > 1.6 GHz, write the maximum power settings one time to Register 6h through the serial interface; see Section 5.6.1 for more information.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00