The 12-bit 1.6/1.0 GSPS ADC12D800/500RF is an RF-sampling GSPS ADC that can directly
sample input frequencies up to and above 2.7 GHz. The ADC12D800/500RF augments the very large
Nyquist zone of TI’s GSPS ADCs with excellent noise and linearity performance at RF frequencies,
extending its usable range beyond the 7th Nyquist zone
The ADC12D800/500RF provides a flexible LVDS interface which has multiple SPI
programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are
compatible with IEEE 1596.3-1996 and supports programmable common mode voltage. The product is
packaged in a lead-free 292-ball thermally enhanced BGA package over the rated industrial
temperature range of -40°C to +85°C.
View datasheet View product folder