See datasheet for actual packaging/pinout drawings

ADC12DC105LFEB/NOPB


The ADC12DC105 is a dual 12-Bit, 105 Msps A/D Converter

TI Store Price:

Unit price: $799.00

Adjust your quantity during checkout

Texas Instruments ADC12DC105LFEB/NOPB

The ADC12DC105LFEB Design Kit is designed to ease evaluation and design-in of the Texas Instrument ADC12DC105 12-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps.

The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC12DC105's performance. In the Computer Mode this evaluation board is used with Texas Instruments' WaveVision 5 board to capture data and WaveVision 5 software to analyze that data.

The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00