See datasheet for actual packaging/pinout drawings

Package | PIN:

NEY | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 25.98
10 - 24 $ 24.16
25 - 99 $ 23.32
100 - 249 $ 20.37
250 - 499 $ 19.38
500 - 749 $ 17.84
750 - 999 $ 16.01
  View datasheet for ADC12L080CIVY/NOPB View product folder for ADC12L080CIVY/NOPB

Adjust your quantity during checkout

ADC12L080CIVY/NOPB-12-Bit, 80-MSPS, 450-MHz Input Bandwidth Analog-to-Digital Converter (ADC)

The ADC12L080 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. The ADC12L080 can be operated with either the internal or an external reference. Operating on a single 3.3V power supply, this device consumes just 425 mW at 80 MSPS, including the reference current. The Power Down feature reduces power consumption to just 50 mW.

The differential inputs provide a full scale input swing equal to ±VREF. The buffered, high impedance, single-ended external reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format may be selected as either offset binary or two's complement.

This device is available in the 32-lead LQFP package and operates over the industrial temperature range of −40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00