See datasheet for actual packaging/pinout drawings

ADC14C105EB/NOPB


ADC14C105 Evaluation Board

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments ADC14C105EB/NOPB

The ADC14C105EB Design Kit (consisting of the ADC14C105 Evaluation Board and this Users Guide) are designed to ease evaluation and design-in of the Texas Instrument ADC14C105 14-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps. The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC14C105's performance. In the Computer Mode this evaluation board is used with Texas Instruments' WaveVision4 board to capture data and WaveVision software to analyze that data.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00