See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.14
10 - 24 $ 7.57
25 - 99 $ 7.30
100 - 249 $ 6.38
250 - 499 $ 6.07
500 - 749 $ 5.59
750 - 999 $ 5.02
1000 - 9999 $ 5.00
  View datasheet for ADC161S626CIMME/NOPB View product folder for ADC161S626CIMME/NOPB

Adjust your quantity during checkout

ADC161S626CIMME/NOPB-16-Bit, 50 to 250 kSPS, Differential Input, MicroPower ADC

The ADC161S626 is a 16-bit successive-approximation register (SAR) Analog-to-Digital converter (ADC) with a maximum sampling rate of 250 kSPS. The ADC161S626 has a minimum signal span accuracy of ±0.003% over the temperate range of –40°C to +85°C. The converter features a differential analog input with an excellent common-mode signal rejection ratio of 85 dB, making the ADC161S626 suitable for noisy environments.

The ADC161S626 operates with a single analog supply (VA) and a separate digital input/output (VIO) supply. VA can range from 4.5 V to 5.5 V and VIO can range from 2.7 V to 5.5 V. This allows a system designer to maximize performance and minimize power consumption by operating the analog portion of the ADC at a VA of 5 V while interfacing with a 3.3-V controller. The serial data output is binary 2’s complement and is SPI compatible.

The performance of the ADC161S626 is ensured over temperature at clock rates of 1 MHz to 5 MHz and reference voltages of 2.5 V to 5.5 V. The ADC161S626 is available in a small 10-lead VSSOP package. The high accuracy, differential input, low power consumption, and small size make the ADC161S626 ideal for direct connection to bridge sensors and transducers in battery operated systems or remote data acquisition applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00