ADC161S626EVM 16-bit 1 Channel Differential Input SAR ADC Evaluation Module top board image

ADC161S626EVM

16-bit 1 Channel Differential Input SAR ADC Evaluation Module

Pricing

Qty Price
+

Features for the ADC161S626EVM

  • Evaluates ADC161S626, a 16-bit, 1-channel, 250KSPS, serial interface, differential input SAR analog-to-digital converter
  • User friendly GUI interface
  • LaunchPad booster pack
  • Power by USB

Description for the ADC161S626EVM

The ADC161S626EVM is a demonstration kit for the ADC161S626, a 16-bit, 1-channel, 250KSPS, serial interface, differential input SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC161S626 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.

Pricing

Qty Price
+