See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $699.00
 

Adjust your quantity during checkout

ADC16V130EB/NOPB-ADC16V130 Eval Board 16-Bit, 130 MSPS AD Converter with LVDS Outputs Evaluation Board

This Design Kit is designed to ease evaluation and design-in of Texas Instruments' ADC16V130 16-bit Analog-to-Digital Converter with LVDS outputs, which operates at speeds up 130 Msps.

The evaluation board can be used by connecting the board to the WaveVision 5.0 Data Capture Board (order number WAVEVSNBRD5.0), which is connected to a personal computer through a USB port and running WaveVision software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00