See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADC31JB68RTAT


16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 220.41
10 - 24 $ 209.23
25 - 99 $ 206.04
100 - 249 $ 201.25
250 - 499 $ 196.46
500 - 749 $ 191.66
750 - 999 $ 188.47

Adjust your quantity during checkout

Texas Instruments ADC31JB68RTAT

The ADC31JB68 is a low power, wide bandwidth 16-bit 500 MSPS analog-to-digital converter (ADC). The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. It is designed to sample input signals of up to 1.3 GHz.

The ADC31JB68 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. On-chip dither provides an very clean noise floor. Embedded foreground and background calibration ensures consistent performance over the temperature range and minimizes part to part variation.

It supports the JESD204B serial interface with data rates up to 5 Gbps on each of 2 lanes, enabling high system integration density.

The device comes in a 40-pin QFN (6 × 6 mm) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00